Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.

EvoPact

Medium-voltage breakers and switches
World-class circuit breakers, switches, disconnectors, contactors and fuses. Providing reliable switchgear components with peace of mind to panel builders and users in any MV applications up to 40.5 kV.

See product details

 

HVX

MV Vacuum Circuit Breaker up to 40.5 kV

 

EvoPact SF

Indoor SF6 MV Circuit Breaker up to 40.5 kV

 

EvoPact LF

Indoor SF6 MV Circuit Breaker up to 17.5 kV

 

VAH

High Duty Indoor MV Circuit Breaker up to 17.5 kV

MasterPact

Air circuit breakers
Future-ready MasterPact is a comprehensive range of air circuit breakers (ACB) designed to protect electrical systems from damage caused by overloads, short circuits, and equipment ground faults, from 630 A to 6300 A up to 415 VAC.
 

See product details opens in new window

 

MasterPact MTZ

Circuit breakers to protect lines up to 6300 A, offering advanced digital features

 

MasterPact NW

High current air circuit breakers from 800 to 6300 A

 

MasterPact NT

High current air circuit breakers from 630 to 1600 A

 

Masterpact NT - NW Navy

High current air circuit breakers for Navy applications 630 to 4000A

 

MasterPact UR

Ultra Rapid Circuit breakers 5000 and 6000A

 

MasterPact Switch-disconnectors

Switch-disconnectors to interrupt lines to 6300 A

ComPact

Molded-case circuit breakers
The ComPact full range of high-performance molded-case circuit breakers (MCCB) has been designed to meet your needs from thermal-magnetic to advanced MicroLogic trip units. From 16 A to 3200 A up to 690 VAC, this range features integrated earth leakage protection.
 

See product details opens in new window

 

ComPact NSXm

Small sized breakers up to 160 Amps

 

ComPact NSX

100 to 630 A moulded-case circuit breakers

 

Compact NS > 630A

Molded case circuit breakers from 630 to 3200A

 

Compact NSX for Direct Current

Molded case circuit breakers and switch-disconnectors from 16 to 1500A

 

ComPact INS/INV

Switch-disconnectors to interrupt lines up to 2500 A

TransferPact

Source-changeover systems
The TransferPact source-changeover system with both manual (MTSE) and automatic (ATSE) transfer switching equipment has been designed for circuit breakers (Class CB) and switch disconnectors (Class PC) for up to 6300 A.

See product details opens in new window

 

Compact and Masterpact

Source changeovers from 40 A to 6300 A

Micrologic Set

MicroLogic control units offer enhanced electronic circuit protection with comprehensive, integrated measurement, preventive and predictive maintenance. MicroLogic control units are designed for use in both ComPact NS and MasterPact NT, NW and UR circuit breakers from 630 A to 6300 A.

Discover the two new innovations in the ComPact NSX range

The comprehensive and optimized Compact NSX range covers all your protection needs and now comes in a smaller size and with integrated earth leakage protection.

mySchneider app

Access our mobile catalog and 24/7 support as well to expert help and tailored services on the go.

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Help Center

Find support resources for all your needs, in one place.

Chat

Do you have questions or need assistance? We’re here to help!
Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.