Σειρά
PACiS SUI
Substation User Interface for the new generation of Smart Substations PACiS SUI is user-friendly and Cyber Secure IEC 61850 based supervision, monitoring and control solution for large open applicationsΜέρος του EcoStruxureΛεπτομέρειες PACiS SCE
Πρόγραμμα Ρυθμίσεων Συατημάτων Αυτοματισμού -Μέρος του EcoStruxureΠροβολή προϊόντων PACiS SMT
Εργαλείο Διαχείρισης Συστημάτων -Μέρος του EcoStruxureΛεπτομέρειες PACiS GTW
SCADA & EMS Gateway EPAS-GTW is a scalable, interoperable, and rugged communication gateway that helps to remotely monitor and operate electrical processes, contributing to a more connected and efficient power system. The gateway application software also supports automation and microgrid controller capabilities. Extra functions to conciliate power grid transformation main drivers: energy transition, distributed generation, and renewables.Μέρος του EcoStruxureΛεπτομέρειες