Ranges
ComPact INS/INV
Switch-disconnectors to interrupt lines up to 2500 A ComPact INS/INV switch disconnectors optimize your switchboard, ensuring total coordination with all Schneider Electric circuit breakers.Part of PacT SeriesView Products Interpact INS switches
Switch disconnectors from 200 A to 2500 A -View Products FuPacT
Fusegear to interrupt and protect distribution lines up to 1250 A FuPacT GS : Switch-disconnector fuses, 32 to 1250 A (replacing FuPact INF)Part of PacT Series
FuPacT ISFT : horizontal fuse switch-disconnectors, 100 to 630 A
FuPacT ISFL : vertical fuse switch-disconnectors, 160 to 1250 A
FuPacT range includes electronic monitoring options, for faster short-circuit and overload fixingView Products ComPact NSXm NA
Switch-disconnectors to interrupt lines to 160 A ComPact NSXm NA switch disconnectors are designed to provide reliable isolation switching. The range has the same footprint as ComPact NSXm circuit breakers with compatible accessories up to 160 A.Part of PacT SeriesView Details ComPacT NSXm NA, new generation
Switch-disconnectors, to interrupt lines up to 160 amps Leaned to 65 years of leadership, ComPacT switches and circuit-breakers are now the ultimate reference when it comes to protection from electrical hazards. Everywhere in the world, they have demonstrated unequalled reliability, even in the most demanding environments.Part of PacT SeriesView Products ComPact NSX NA
Switch-disconnectors to interrupt lines up to 630 A ComPact NSX NA switch disconnectors are designed to provide reliable isolation switching. The solution has the same footprint as ComPact NSX circuit breakers and comes with compatible accessories up to 630 A. Replacement with ComPacT NSX NA new generation in progress.Part of PacT SeriesView Products Launch Product Selector ComPacT NSX NA, new generation
Switch-disconnectors, to interrupt lines up to 630 amps Leaned to 65 years of leadership, ComPacT swtiches and circuit-breakers are now the ultimate reference everywhere around the world, when it comes to protection from electrical hazards. Their demonstrated ability to protect, even in the most demanding environments, now combines with unequalled contribution to power reliability, maintenance efficiency and energy efficiency, thanks to most advanced digital features and connectivity.Part of PacT SeriesView Products Launch Product Selector ComPacT NS NA, new generation
Switch-disconnectors, to interrupt lines up to 3200 amps Switch-disconnectors, to interrupt lines up to 3200 amps.Part of PacT SeriesView Products Launch Product Selector ComPact NS NA
Switch-disconnectors to interrupt lines up to 3200 A The ComPact NS NA switch disconnector provides high performance in a convenient size. It is suitable both as an incomer or as a feeder for manual or remote electrical installation operation.Part of PacT SeriesView Products Launch Product Selector MasterPact Switch-disconnectors
Switch-disconnectors to interrupt lines to 6300 A The MasterPact switch disconnector provides high performance which safely ensures that an electrical circuit is completely de-energized for service, maintenance, or emergency stoppage. It is suitable as an incomer switch for manual or remote electrical installation operation.Part of PacT SeriesView Products