Safety and reliability with Okken switchboards
The Okken switchboard features:
- Power Control Center (PCC): delivering up to 6300 A
- Motor Control Center (MCC): delivering up to 250 kW
- Intelligent Power and Motor Control Center (iPMCC)
![Wide angle aerial view of metropolitan city](https://www.se.com/hk/en/assets/v2/718/media/243826/900/H804025_3-IC-1800x900.jpg)
Okken intelligent LV switchboard solutions
Okken solutions answer the need for superior operational safety in today’s high-performance LV power applications.
![man working on electrical circuits](https://www.se.com/hk/en/assets/v2/718/media/236748/900/Okken_quick-update_IC-1800x900.jpg)
Discover Okken thermal monitoring
Learn how to optimize uptime and business continuity.
Functional applications for Okken switchboards
-
As part of the EcoStruxure™ Power platform, this tested and validated thermal monitoring solution detects overheating as a result of loose connections, unbalanced loads, and/or other issues inside an LV switchboard. This solution can run continuously (24/7), to complement or even replace the annual infrared inspection of your electrical system:
• Maintain operational uptime and business continuity
• Reduce operational expenses and total cost of ownership
• Protect building occupants and electrical distribution equipment -
Power Control Center (PCC) features protection and power factor correction
• Incomers: up to 6300 A (Masterpact circuit breakers)• Feeders: up to 6300 A (Masterpact circuit breakers), and 630 A (Compact circuit breakers)• Power factor correction: up to 540 kVAR -
Motor Control Center (MCC) including protection, starters, and drives
• Conventional starters up to 250 kW• Soft starters up to 250 kW• Drives up to 160 kW -
iPMCC by Okken, intelligent switchboard solutions for energy efficiency
• Smart advanced solution and smart devices for zero downtime tolerance, fault prevention, and automatic restarting• Better traceability with local or remote real-time access: status, measurements, diagnostics, trends, and energy consumption• Seamless integration with energy management and control systems (EMCS), and distributed control systems (DCS)• Tested, validated, and documented architectures (TVDA)• Industry-leading communication protocolsOptimized motor performance
• Motor monitoring and failure protection in accordance with IEC/EN 60947-7-1• Motor synchronization and reduced peak consumption thanks to soft starters and variable speed drives• Reactive power compensation management and thermal monitoring to reduce costs and increase energy availability -
Optimized footprint and modular design
• Compactness and high stacking density• Single front or double front access thanks to back-to-back configuration• Top or bottom direct power connections, rear or side power connections• Fixed, disconnectable or withdrawable functional unitsWithdrawable drawers optimization
• Drawer size optimization: full and half-widths, heights from 100 to 600 mm• Direct connection to the arc-free vertical busbar (50 mm pitch)• Reliable drawer position indicator, and drawer stopStress-free upgrading, and maintenance
• Upgrade energized equipment in complete safety thanks to the withdrawable drawers• Withdrawable Masterpact and plug-in Compact circuit breaker modules• Customer connection separate from the functional unit (form up to 4b)• Degree of protection up to IPxxD on busbars -
To boost your return on investment and to be most efficient
Tools and support services
• Advice and guidance for maintenance and upgrading• Regional and local services and support, assistance and troubleshooting• Customised vocational training, on site or in one of our training centers• Validated tools and architecturesAuditing, consulting, and solution engineering
• Customised projects, including critical applications• Engineering expertise for new and existing sites• Installation and energy audits• Enterprise-wide energy efficiency solutionsOkken panel builder network
• Manufacturing and delivery by the Schneider Electric Equipment Units or by licensed panelbuilders present all around the world• Licensed panelbuilders selected for their expertise, trained and regularly audited by Schneider Electric to guarantee top-quality equipment and support
Chat