![A9F74125 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=A9F74125_Image&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![A9F74125 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=A9F74125_Image&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![A9F74125 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=A9F74110_Image_07&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![A9F74125 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=A9F74110_Image_11&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![A9F74125 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=A9F74110_Image_05&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![A9F74125 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=A9F74110_Image_03&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
iC60N - miniature circuit breaker - 1P - 25A - C curve
A9F74125
poles description:
[In] rated current:
Curve code:
Suitability for industrial isolation according to IEC/EN 60947-2 standard
Combine short-circuit and overload currents protection
Visitrip system for fast detection of faulty outgoers for shorter repair times
VisiSafe system for offering enhanced security when it comes to circuit protection
Option to add auxiliaries, remote monitoring and residual current device (Vigi)
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Halogen free product
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
No need of specific recycling operations