![A9L16482 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=A9L16482_Image&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![A9L16482 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=A9L16482_Image&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![A9L16482 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=A9L16482-FACE_Image&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Modular surge arrester, Acti9 iPRD1 12.5, 3 P + N, 350 V, with remote transfert
A9L16482
Protection of electrical installations against direct lightning strikes
Combined surge arrester type 1+2 12.5kA according to IEC 61643-11:2011 and EN 61643-11:2012 standards
Suitable for TT and TN-S networks with high prospective short-circuit fault currents
Can be installed with any upstream disconnection devices, such as a fuse or circuit breaker
Fitted with a remote transfer contact to send end-of-life indication information
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
Environmental Disclosure
WEEE
![](https://www.se.com/cn/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile