![ABL8RPM24200 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL8RPM24200_main&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![ABL8RPM24200 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL8RPM24200_main&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ABL8RPM24200 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL8RPM24200_top&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ABL8RPM24200 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL8RPM24200_bottom&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ABL8RPM24200 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL8RPM24200_front&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=ABL8RPM24200_left&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
regulated SMPS - 1 or 2-phase - 100..240 V - 24 V - 20 A
ABL8RPM24200
Power reserve of 150% of the nominal power
Diagnostic contact
Continuity of service thanks to ABL8 functionnal modules to be associated
Manual or Automatic reset in case of output overload or short circuit
Automatic reset allows short-term faults to be cleared and ease systems to restart
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
PVC free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
Circularity Profile