![ABL8RPS24050 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL8RPS24050_main&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![ABL8RPS24050 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL8RPS24050_main&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ABL8RPS24050 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL8RPS24050_top&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ABL8RPS24050 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL8RPS24050_bottom&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ABL8RPS24050 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL8RPS24050_left&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=ABL8RPS24050_front&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
regulated SMPS - 1 or 2-phase - 100..500 V - 24 V - 5 A
ABL8RPS24050
Wide input range 100 to 500V
Power reserve of 150% of the nominal power
Diagnostic contact
Continuity of service thanks to ABL8 functionnal modules to be associated
Automatic reset allows short-term faults to be cleared and ease systems to restart
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
PVC free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
Circularity Profile