![ABLM1A24012 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL7-8_CP19062&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![ABLM1A24012 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL7-8_CP19062&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ABLM1A24012 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABLM1A24012_front&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ABLM1A24012 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABLM1A24012_right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ABLM1A24012 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABLM1A24012_left&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=ABLM1A24012_bottom45x4&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
Regulated Power Supply, 100-240V AC, 24V 1.2 A, single phase, Modular
ABLM1A24012
One of the most compact on the market
Up to +70°C ambiant temperature
Din rail or panel mounting without additional accessories
Limited Power Source/NEC Class 2
High degree of output voltage stability
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
WEEE
![](https://www.se.com/cn/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile