![ABLS1A24031 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL7-8_CP19068&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![ABLS1A24031 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABL7-8_CP19068&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ABLS1A24031 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABLS1Ann0nn_rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ABLS1A24031 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABLS1Ann0nn_right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ABLS1A24031 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ABLS1Ann0nn_top&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=ABLS1Ann0nn_front&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
Regulated Power Supply, 100-240V AC, 24V 3.1 A, single phase, Optimized
ABLS1A24031
One of the most compact on the market
Up to +70°C ambiant temperature
4 output terminals
Conformal coating in order to resist to common dust and chemical pollutants
High degree of output voltage stability
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile