![LC1D12E7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D12E7_Image&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![LC1D12E7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D12E7_Image&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![LC1D12E7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D09_RIGHT&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![LC1D12E7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D09_BACK&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![LC1D12E7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D09_LEFT&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 12 A - 48 V AC coil
LC1D12E7
New modern look & feel of all machines
Designed to meet the requirements of industrial and HVAC applications
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
PVC free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
Environmental Disclosure
WEEE
![](https://www.se.com/cn/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile