![LC1D25KUE Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D25KUE_Image-01&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![LC1D25KUE Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D25KUE_Image-01&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![LC1D25KUE Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D25_BACK&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![LC1D25KUE Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D25_RIGHT&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![LC1D25KUE Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D25_LEFT&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
TeSys D contactor - 3P - <= 440 V - 25 A AC-3 - 100...250 V AC/DC coil
LC1D25KUE
Ultra low consumption coil for maximized energy efficiency to meet sustainability needs
Designed to meet the requirements of industrial and HVAC applications
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Halogen free plastic parts & cables product
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile