![LC1D25R7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D25R7_Image&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![LC1D25R7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D25R7_Image&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![LC1D25R7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D25_FRONT&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![LC1D25R7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D25_RIGHT&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 2](https://download.schneider-electric.com/files?p_Doc_Ref=LC1D25_LEFT&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 2
1 videos
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 440 V AC coil
LC1D25R7
Discontinued on:Nov 1, 2020
LC1D25R7 has not been replaced.
Tampilan dan nuansa Modern yang baru dari semua mesin
Dirancang untuk memenuhi persyaratan aplikasi industri dan HVAC
Lebih mudah dipasang dan dioperasikan dengan sekrup multi-standar
Dengan IEC60335-1, peningkatan ketahanan api, dan tahan debu
Pengalaman digital untuk pelanggan dalam mengakses dokumen teknis
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
RoHS exemption information
PVC free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
Environmental Disclosure
WEEE
![](https://www.se.com/cn/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile