Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NC - °C

NSYCCOTHC

Temperature setting range : 0 - 60°C
Sensor type Bimetal - 100000 cycles
Multi mounting mode : DIN rail, mounting plate, cross rails
Electrical connection 4 terminals, clamping capacity : 2.5 mm²
Ext Dimensions : 68 x 33 x 44 mm.
Environmental performance of the product Learn more
Sustainable by Design
TransparencyTransparency
RoHS/REAChRoHS/REACh
arrow2_down

Sustainability
Green Premium™

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Learn more about Green Premium
Guide to assess a product’s sustainability