Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

SPACIAL S3X stainless 304L, Scotch Brite® finish, H1200xW800xD300 mm.

NSYS3X12830

Door type:

Lock type:

Enclosure nominal depth:

Enclosure nominal height:

Stainless steel 304L construction resists corrosion for lasting durability.
Ideal for versatile indoor use in harsh environments.
Sleek and modern Scotch-Brite brushed surface finish.
Easy access to equipment with a door that opens up to 120°.
Two lock points lock with a 3mm double-bar insert for enhanced security.
Environmental performance of the product Learn more
Sustainable by Design
TransparencyTransparency
RoHS/REAChRoHS/REACh
arrow2_down

Sustainability
Green Premium™

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Learn more about Green Premium
Guide to assess a product’s sustainability