![RPM41P7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RPM41P7_IoPdef_ODA18&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![RPM41P7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RPM41P7_IoPdef_ODA18&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![RPM41P7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RPM41E7_360_Rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=RPM41P7_360_Right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
5 videos
power plug-in relay - HARMONY RPM - 4 C/O - 230 V AC - 15 A
RPM41P7
Contacts type and composition:
Status LED:
[Uc] control circuit voltage:
Provides economical solution for the implementation of many switching functions with large number of contacts
It is flexibility to design with easily gripped for space-saving
Plug in type is easy installation and maintenance
This RPM product has IP40 rating
Workablity for hard-wired logic automated systems to complement the functions of industrial PLCs
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
WEEE
![](https://www.se.com/cn/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
No need of specific recycling operations