![RXM2AB2E7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=PF153507&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![RXM2AB2E7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=PF153507&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![RXM2AB2E7 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2AB2x7_right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 6](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2AB2x7_rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 6
5 videos
Miniature Plug-in relay - Harmony RXM 2 C/O 48 V AC 12 A with LED
RXM2AB2E7
Status LED:
[Uc] control circuit voltage:
Fit to customer needs, coverage of most general control panel applications
Easy to select, simple selection and wide availability
Convenient to use, easy status readiness trough mechanical indicator & LED; one-step lockable test button
Safe to perform, product reliability, compliance with industrial standard and eco-design
Flexibile options of sockets and accessories
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
WEEE
![](https://www.se.com/cn/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile