![RXM2LB1ED Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2LB2xx_Main&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![RXM2LB1ED Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2LB2xx_Main&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![RXM2LB1ED Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2LB1xx_Bottom&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![RXM2LB1ED Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2LB1xx_Top&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![RXM2LB1ED Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2LB1xx_Right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=RXM2LB2xx_Front&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
miniature plug-in relay - Zelio RXM2L - 2 C/O - 48 V DC - 5 A - without LED
RXM2LB1ED
Discontinued on:Nov 1, 2020
Recommended replacement(s)
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
Circularity Profile
RXM2LB1ED is replaced by the following product range: