![SR2USB01 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SR2USB01_DA19&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![SR2USB01 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SR2USB01_DA19&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![SR2USB01 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=SR2USB01_rear&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![SR2USB01 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=sr2usb01_left&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![SR2USB01 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=sr2usb01_right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![SR2USB01 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=sr2usb01&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
USB PC connecting cable - for smart relay Zelio Logic - 3 m
SR2USB01
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
PVC free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
Circularity Profile