![XB4BVB4 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=XB4BVB4_front_recolored&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![XB4BVB4 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=XB4BVB4_front_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![XB4BVB4 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=XB4BVB4_right_recolored&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 2](https://download.schneider-electric.com/files?p_Doc_Ref=XB4BVB4_360_Rear_2022&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 2
1 videos
red complete pilot light Ø22 plain lens with integral LED 24V
XB4BVB4
Cap/operator or lens colour:
[Us] rated supply voltage:
Mounting diameter:
Universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Environmental Disclosure
WEEE
![](https://www.se.com/cn/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile