Jajaran
EasyLogic PFC Controller
Power factor controller EasyLogic power factor controllers permanently monitor the reactive power of the installation and control the connection and disconnection of capacitor steps in order to obtain the targeted power factor. Power factor controllers are microprocessor based, which analyzes the current input signal from the load current transformer and the Voltage tapped from the Bus to produce switching commands to control the contactor ON/OFF of the capacitor steps.Lihat Produk PowerLogic PFC Controller
Intelligent power factor correction controllers Simple, intelligent, and efficient relay to operate your automatic power factor correction equipment, control reactive energy, and maintain power factor measures.Bagian dari PowerLogic™Lihat Produk PowerLogic PFC Detuned Reactors
For power factor correction in highly polluted networks Three phase inductors designed to weaken harmonic amplification in highly polluted networks, and protect multiple installation components.Bagian dari PowerLogic™Lihat Produk Luncurkan Pemilihan Produk