Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
Image of AP4431A-Rack ATS 30A 208V 2-NEMA L6-30P IN 1-NEMA L6-30R OUT

AP4431A-Rack ATS 30A 208V 2-NEMA L6-30P IN 1-NEMA L6-30R OUT

Rack ATS 30A 208V 2-NEMA L6-30P IN 1-NEMA L6-30R OUT

Date: 13 Sep 2022 | Type: Technical Drawing
Languages: English | Version: 1.0
Subtype: Typical Drawing
Document Reference: AP4431A_EN

Files

File Name
AP4431A-Rack ATS 30A 208V 2-NEMA L6-30P IN 1-NEMA L6-30R OUT.DWG
AP4431A-Rack ATS 30A 208V 2-NEMA L6-30P IN 1-NEMA L6-30R OUT.pdf

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Help Centre

Search topic-related frequently asked questions to find answers you need.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.