Search FAQs
What is the seismic withstand of SM6 cubicles?
Seismic withstand of SM6 cubicles for 24kV and 36kV:
• Up to 0.5 g (horizontal) and 0.4 g (vertical)
• Class 2 for 24kV and Class 1 for 36kV
• According to standards IEEE-693/2005 and EN 60068-3/1993 for the 24kV and 36kV.
SM6 seismic performance can be ordered as the option. For more information please see SM6 catalog .
• Up to 0.5 g (horizontal) and 0.4 g (vertical)
• Class 2 for 24kV and Class 1 for 36kV
• According to standards IEEE-693/2005 and EN 60068-3/1993 for the 24kV and 36kV.
SM6 seismic performance can be ordered as the option. For more information please see SM6 catalog .
Released for:Schneider Electric Ireland
Explore more
Range:
Explore more
Range: