Search FAQs
How do you attach a Tesys D Contactor with Everlink connections to the Thermal Overload LRD3**?
For the Tesys D with Everlink terminals the corresponding Thermal Overload LRD should also have Everlink Terminals
Below is a video showing how to make the connection:
The Contactors and Overloads that are compatible are shown in the table below:
The coil voltage for the contactors is added to the end of the part number
e.g. for an 80a motor the contactor would be LC1D80A** where ** is the coil voltage
Common coil voltages are:
Below is a video showing how to make the connection:
The Contactors and Overloads that are compatible are shown in the table below:
Relay setting range (A) | Contactor Reference | Overload LRD Reference |
9…13 | D40A…D65A | LRD313 |
12…18 | D40A…D65A | LRD318 |
17…25 | D40A…D65A | LRD325 |
23…32 | D40A…D65A | LRD332 |
30…40 | D40A…D65A | LRD340 |
37…50 | D40A…D65A | LRD350 |
48…65 | D50A and D65A | LRD365 |
62...80 | D80A | LRD380 |
The coil voltage for the contactors is added to the end of the part number
e.g. for an 80a motor the contactor would be LC1D80A** where ** is the coil voltage
Common coil voltages are:
- 110V AC - F7
- 240V AC - U7
- 415V AC - N7
- 24V DC - BD
The Torque Setting are dependent on the cable size
- 5 Nm: 25 mm2
- 8 Nm: 35 mm2
Released for:Schneider Electric Ireland
Explore more
Range:
Explore more
Range: