Ranges
ASCO 7000 SERIES Medium Voltage Transfer Switch (IEC)
For Mission Critical Applications ASCO power products are designed to be the world’s most robust, intelligent and advanced power transfer and control system with extensive diagnostic capabilities. The 7000 SERIES Medium Voltage Transfer Switch is engineered to safely provide continuous power in the widest range of emergency and standby power applications including industrial, commercial and business-critical facilities as well as healthcare campuses.View Details ASCO 7000 SERIES Power Transfer Switch
For Mission-Critical Applications ASCO Power Transfer Switches are the industry standard. High speed transfer of loads between alternative sources of power, regardless of ampacity, is achieved using a reliable, field-proven solenoid operating mechanism. When combined with a programmable microprocessor controller with keypad and LCD display, they offer the most advanced method of transferring all types of loads, such as motors, electronic drives, UPSs and microprocessor-based systems.View Details ASCO SERIES 200 Power Transfer Switch
For Commercial or Light Industrial Use Automatically transfer critical loads in the event of a power outage with the ASCO SERIES 200. Rugged construction and proven performance assure the user of many years of reliability.View Details ASCO SERIES 230 Automatic Transfer Switch
For Light Commercial and Industrial use The switch has three operational positions (Source I, Center-off, Source II). The SERIES 230 is available in 5 different frame sizes up to 800A and can operate in multiple control modes including automatic, remote and manual operation.View Details