Chat
Benefits of the PowerLogic ION9000 series
-
Unprecedented accuracy
- 0.1S accuracy, for a new benchmark in high performance metering - Ensures peak asset performance - Ready for any future accuracy requirements - Unlocks significant new energy savings for a new competitive edge - Ideal for even the most demanding environments -
Modular, flexible, and adaptable
- Multiple mounting options: DIN and panel with adapter plate - Additional communication options with large display: optical and USB - Calibration pulses (large display): on meter body and front display - Native plug-and-play support: for EcoStruxure PME, PSO and ION Setup -
Cyber secure
- Designed to align with your comprehensive grid cyber security policies - When integrated within your security-driven architecture, helps minimise vulnerabilities to your critical power assets and systems, reinforcing your security strategies -
Onboard power quality analysis
- Complies with recognised power quality monitoring standards: IEC61000-4-30 class A, IEC62586-1 / IEC62586-2, and verified by third-party lab certifications - Connect via web browser for full PQ analysis - Patented disturbance direction detection, extended waveform capture and high speed RMS data capture for in-depth analysis -
Smart power event analysis
- Powerful, system-level analysis engine provides meaningful, system-level power quality information - Intelligently correlates facility-wide events - Discovers root causes of any PQ event - Event correlation (based on time and type), waveform capture, disturbance direction detection -
ION programmability
- Legendary, patented ION™ technology allows tremendous flexibility - Adapts easily to your power network as it becomes more dynamic, as new energy efficient devices are installed, or as new regulations are passed - Protects your infrastructure investment now and in the future
Unprecedented accuracy
- 0.1S accuracy, for a new benchmark in high performance metering
- Ensures peak asset performance
- Ready for any future accuracy requirements
- Unlocks significant new energy savings for a new competitive edge
- Ideal for even the most demanding environments
Modular, flexible, and adaptable
- Multiple mounting options: DIN and panel with adapter plate
- Additional communication options with large display: optical and USB
- Calibration pulses (large display): on meter body and front display
- Native plug-and-play support: for EcoStruxure PME, PSO and ION Setup
Cyber secure
- Designed to align with your comprehensive grid cyber security policies
- When integrated within your security-driven architecture, helps minimise vulnerabilities to your critical power assets and systems, reinforcing your security strategies
Onboard power quality analysis
- Complies with recognised power quality monitoring standards: IEC61000-4-30 class A, IEC62586-1 / IEC62586-2, and verified by third-party lab certifications
- Connect via web browser for full PQ analysis
- Patented disturbance direction detection, extended waveform capture and high speed RMS data capture for in-depth analysis
Smart power event analysis
- Powerful, system-level analysis engine provides meaningful, system-level power quality information
- Intelligently correlates facility-wide events
- Discovers root causes of any PQ event
- Event correlation (based on time and type), waveform capture, disturbance direction detection
ION programmability
- Legendary, patented ION™ technology allows tremendous flexibility
- Adapts easily to your power network as it becomes more dynamic, as new energy efficient devices are installed, or as new regulations are passed
- Protects your infrastructure investment now and in the future
Perfect for your business
Seamless Integration
Ready to start your project?
Save time by starting your sales inquiry online and an expert will connect with you! Please help us respond to your needs by supplying the following details.
To make a technical support inquiry, please visit our support center.