![E3MUPS60KHB2S Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60-80KHB_FR_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![E3MUPS60KHB2S Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60-80KHB_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![E3MUPS60KHB2S Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60KHB_APP-COVER_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![E3MUPS60KHB2S Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60-80KHB_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![E3MUPS60KHB2S Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60-80KHB_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 2](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60KHB_APP-BATT_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 2
1 videos
Easy UPS 3M 60kVA 400V 3:3 UPS with internal batteries - 13.5 minutes runtime, Start-up 5x8
E3MUPS60KHB2S
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WPCAVUPS-UG-02
WUPGBATRPL7-UP-02
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.