
Roll over image to zoom in

1 videos
LV833673SP
Environmental Data
Total lifecycle Carbon footprint
177
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
68
Take-back
No
Maximum response time | 45 ms on opening for MasterPact MTZ1 95 ms on opening for MasterPact MTZ2 95 ms on opening for MasterPact MTZ3 |
---|---|
Range | MasterPact |
Device short name | MN |
Product or component type | Undervoltage release |
Device application | Safety |
Range compatibility | Masterpact MasterPact MTZ1 circuit breaker Masterpact MasterPact MTZ2 circuit breaker Masterpact MasterPact MTZ3 circuit breaker |
Voltage release type | Instantaneous |
Control type | Standard |
---|---|
[Un] voltage power supply | 380...480 V AC 50/60 Hz |
Threshold tripping voltage | 0.35...0.7 Un opening 0.85 Un closing |
Holding power consumption | 4.5 VA |
Circuit breaker mounting mode | Fixed/drawout |
Provided equipment | 1 instruction sheet |
Offer type | Spare part |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.500 cm |
Package 1 Width | 26.000 cm |
Package 1 Length | 32.000 cm |
Package 1 Weight | 203.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 9.000 cm |
Package 2 Width | 13.000 cm |
Package 2 Length | 18.000 cm |
Package 2 Weight | 2.100 kg |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 120 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 25.200 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
177
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
Fb7b4f31-e2d2-4b8c-a9f0-9a1e2c43da19
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
Yes
Silicone-free
No
Use Again
Recyclability potential, in %
68
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.