
Roll over image to zoom in

MGU7.104.P
Range of product | Unica |
---|---|
Accessory / separate part category | Fixing accessory |
Product or component type | Fixing frame |
Aesthetic name | Unica |
Device presentation | Rectangular fixing frame |
Number of modules | 4 modules (1 gang) |
Number of gangs | 1 gang |
fixing mode | Screws |
Shape | Rectangular |
---|---|
Material | Plastic |
Standards | EN 60669-1 |
Depth | 12.25 mm |
Width | 70 mm |
Height | 134.5 mm |
Net weight | 0.019 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.000 cm |
Package 1 Width | 7.000 cm |
Package 1 Length | 13.500 cm |
Package 1 Weight | 21.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 7.500 cm |
Package 2 Width | 9.500 cm |
Package 2 Length | 25.000 cm |
Package 2 Weight | 267.000 g |
Unit Type of Package 3 | S02 |
Number of Units in Package 3 | 50 |
Package 3 Height | 15.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 1.568 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.