שאלות נפוצות
what is the maximum current for the R2 relay contacts on all sizes of ATS48 range of soft start
Goals and Symptoms
what is the maximum current for the R2 relay contacts on all sizes of ATS48 range of soft start
Facts and Changes
maximum current
R2 relay
soft start
Causes and Fixes
Characteristics of ATS48 relay :
max voltage : 400Vac (0.2A max)
thermal current : 5A
During life :
AC load
AC1 5A 250V 10E5 cycles (resistor)
AC15-14 : 0.5A (240Vac) 10E6 cycles (contactor)
Cos 0.5 1.8A (240Vac) 10E5 cycles (inductive)
DC load
DC13 : 0.5A (48Vdc) 10E6 cycles (contactor)
L/R 20mS 1.8A (30Vdc) 10E5 cycles (inductive)
minima commutation capacities :
6Vdc 10mA 10E7 cycles (PLC low level)
It's availble for all range.
Legacy KB System (APS) Data: RESL156323 V4.0, Originally authored by on , Last Edited by on
Related ranges: Altistart 48