The recommended replacement for a TWDLMDA40DUK Twido controller is the TM221C40U controller.
Characteristics Twido Reference vs Characteristics M221 Reference
Total I/O: 40 (Twido) vs 40 (M221)
Input: 24 (Twido) vs 24 (M221)
Relay Output: 0 (Twido) vs 0 (M221)
Trans Output: 16 sink (Twido) vs 16 sink (M221)
Analog Input: 0 (Twido) vs 2 (M221)
Power supply: 24VDC (Twido) vs 240VAC (M221)
Software Compatibility:
-SoMachine Basic Software could convert an application of Twido to M221 (except the function like Asi & CanOpen not supported by the M221)
Mechanical Compatibility:
- Same Width 70 mm & same Depth (Height) 90mm
- The M221 Length is higher 70 mm vs 47.5 mm due to communication port.
- M221 can support TM2 Digital & Analog IO module
- All module & accessory TWD*** are not supported by M221 in particular CanOpen, Asi, Serial Interface & display module. Twido + CanOpen Module = M241 CanOpen, Twido + Asi Module = M2xx Eth + Eth/Asi Gateway
If this FAQ did not solve your issue, you can chat with us at chat with us or e-mail us at customer.services@se.com to create a case with our Technical Support Team.
If you are not located in North America, please contact your local Customer Care Center for assistance:
פורסם עבור:שניידר אלקטריק ישראל