Goal and symptoms
What is the Vibration and Shock resistance of ATV320 product range?Cause and fixes
- ATV320xxxxxC
1.5 mm peak to peak (f = 2...13 Hz) conforming to EN/IEC 60068-2-6
1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
shock resistance
15 gn during 11 ms conforming to EN/IEC 60068-2-27
- ATV320xxxxxB
1.5 mm peak to peak (f = 3...13 Hz) conforming to EN/IEC 60068-2-6
1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
shock resistance
15 gn during 11 ms conforming to EN/IEC 60068-2-27
פורסם עבור:שניידר אלקטריק ישראל