Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image

Certificate Acti9 K60 biconncect 10000A MCB according to EN 60898-1

Date: 13 July 2016 | Type: Certificate
Languages: English | Version: 1
Document Reference: C_CCA_LCIE_K60_10kA_6kA
Perimeter: Generic
Approval Office: LCIE
Conformity Information: EN
Country: Albania, Austria, Belarus, Belgium, Bosnia-Herzegovina, Bulgaria, Croatia, Cyprus, Czech Republic, Denmark, Estonia, Finland,

Files

File Name
687499B_20160713110159.pdf