Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image

LC1D115GD REACh Declaration

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 125V DC standard coil, screw clamp terminals

Date: 28 July 2024 | Type: Declaration of conformity
Languages: English
Document Reference: LC1D115GD_REACH_DECLARATION
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: REACh Declaration
Country: International

Files

File Name
LC1D115GD_REACH_DECLARATION_IN_en-GB.pdf