Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
Image of LV516463 REACh Declaration

LV516463 REACh Declaration

circuit breaker, EasyPact CVS250N, 50kA at 415VAC, 160A, TM-D trip unit, 3P3d

Date: 11 Mar 2025 | Type: Declaration of conformity
Languages: English
Document Reference: LV516463_REACH_DECLARATION
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: REACh Declaration
Country: International

Files

File Name
LV516463_REACH_DECLARATION_IN_en-GB.pdf

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Centre

Find support resources for all your needs, in one place.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.