Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
Image of OPC Factory Server 3.63 - Service Pack 3 (including OFS DEMO, LARGE, SMALL and WSP)

OPC Factory Server 3.63 - Service Pack 3 (including OFS DEMO, LARGE, SMALL and WSP)

Bug fixing : Asynchronous operation may generate a memory leak or out of bounds task allocation. A global asynchronous operation queue (max size is 300) is managed to limit the resources consumption and can be monitored in the Network window (Asynch field in the Queues group). Bug fixing : When PLC Link redundancy is configured, a memory leak may occur on communication timeout. Bug fixing : When Quick SetActiveState option is configured, a dead lock may occur when removing items referenced in pending asynchronous operations. Bug fixing : When No communication break option is configured, a crash may occur when updating items definition after a Control Expert application build change, whereas communication is degraded. Bug fixing : When adding the same item multiple times whereas data dictionary reloading is in progress, a crash may occur after updating the item definition on the fly (refer to SP2 enhancement use case) Bug fixing : Control Expert forced EBOOL instances were not be readable with synchronous or asynchronous operation. Bug fixing : An inconsistency may appear in the server Status window between Number of groups and Active groups information. Bug fixing : /Q devices may limit Modbus maximum number of registers to 59 instead of 125 Bug fixing : The server closure may hang when performed during a data dictionary reloading. Bug fixing : When system timestamping is configured with a huge number of event sources, the server may crash on bursts of events. Vulnerability fixing : Due to the end of support of Microsoft .Net Framework <= v4.6.1, the configuration tool targets Microsoft .Net Framework v4.8. The setup will fail if Microsoft .Net Framework v4.8 is not installed. Vulnerability fixing : Configurable batch file operated at server shutdown is no more supported Vulnerability fixing : The configuration tool may be the subject of reverse-engineering or code injection. Vulnerability fixing : The server may be the subject of out of bounds task allocation. It is fixed by limiting the number of OPC connections (300 max) and the number of OPC groups (1000 max). Vulnerability fixing : The usage of batch files ofsservice.bat (resp. ofsnoservice.bat) may be vulnerable and are no more installed. Run instead regofsservice /true (resp. regofsservice /false) in a command line to register (resp. unregister) the server as a service. Vulnerability fixing : Upgrade of Modbus SL and XIP communication drivers to v14.16.0.0. Vulnerability fixing : Upgrade of Zlib library to v1.3 (Copyright (C) 1995-2023 Jean-loup Gailly and Mark Adler) Enhancement : The server status window displays the current working set memory size (amount of physical memory in use by the process), followed in parenthesis by the maximum amount reached, and the commit size (amount of virtual memory reserved for the process). Enhancement : New policy when configuring alias Enhanced Adjustment Information. The parameters must be considered as follows : Reconnection retry number : The number of times the server attempts to resend a unsuccessful request to the device. Disconnection timeout : The duration (in minutes) for which the network connection is disabled if the device is disconnected (at startup or during operation). Note: if the device is still disconnected after the timeout expired, the timeout is renewed. Enhancement : Compatibility with Windows Server 2022 Data Center.

Date: 14 Mar 2024 | Type: Software
Version: V3.63SP3
Operating systems: Windows 10
Document Reference: OFS_3_63_4905_SP3

Files

File Name
EcoStruxure OFS DA 3.63 SP3 Integrity Verification Procedure.pdf
OFS_V3.63_4905_SP3_D.iso
OFS_V3.63_4905_SP3_L.iso
OFS_V3.63_4905_SP3_S.iso
OFS_V3.63_4905_SP3_W.iso
contents.html

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Centre

Find support resources for all your needs, in one place.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.