Search FAQs
What are the characteristics of digital input module of PM2000 series meter
Status Inputs (Digital Inputs)
Voltage ratings: 18.5 to 36 V DC, OFF 0 to 4 V DC
Input resistance: 110 kW
Max Frequency: 2 Hz (T ON min = T OFF min = 250 ms)
Detect Time: 20 ms
Update time: 1 s
Isolation: 2.5 kV RMS
Supported models: Available as default feature in PM2125/ PM2225 and Expandable option in PM2130/ PM2230 meter model
Application: Integration of Breaker status or other non-electrical devices like steam, water, gas meter through pulse inputs
Display support: Available on PM2230/PM2225 (LCD type). In PM2130/ PM2125 meter, data is available through communication only.
Set up and configuration: Through set-up software
Whetting voltage: 24V DC / 8 mA maximum Typically used for interfacing Status input signal. Feature is available in 2DI 2RO IO module
Voltage ratings: 18.5 to 36 V DC, OFF 0 to 4 V DC
Input resistance: 110 kW
Max Frequency: 2 Hz (T ON min = T OFF min = 250 ms)
Detect Time: 20 ms
Update time: 1 s
Isolation: 2.5 kV RMS
Supported models: Available as default feature in PM2125/ PM2225 and Expandable option in PM2130/ PM2230 meter model
Application: Integration of Breaker status or other non-electrical devices like steam, water, gas meter through pulse inputs
Display support: Available on PM2230/PM2225 (LCD type). In PM2130/ PM2125 meter, data is available through communication only.
Set up and configuration: Through set-up software
Whetting voltage: 24V DC / 8 mA maximum Typically used for interfacing Status input signal. Feature is available in 2DI 2RO IO module
Released for:Schneider Electric India
Explore more
Range:
Explore more
Range: