Search FAQs
What are the characteristics of digital output module of PM2000 series meter
Digital Outputs
Voltage ratings: 40 V DC max, 20mA max
On Resistance: 50 W max
Meter constant: Configurable from 1 to 9999000 k_h (kWh, kVARh, kVAh)
Pulse width Pulse frequency: 20 ms 25 Hz
Leakage current: 1 micro Amps
Isolation: 2.5 kV RMS
Supported models: Available as default feature in PM2125/ PM2225 and Expandable option in PM2130/ PM2230 meter model
Alarm conditions: 14 set point driven alarms, 4 Unary alarms, 2 Digital inputs status
Application: Pulse output: configurable for energies upper / lower limit: configurable for 10 parameters with 23 set point: V L-L, V L-N, Amps, F, V-THD %, W-tot, VA-tot, VAR-tot, PF-avg, last, present & predicted parameters for 3 power demand
Display and communication: Available on PM2230/PM2225 (LCD type). In PM2130/ PM2125 meter, data is available through communication
Set up and Configuration: Through ION set-up software utility tool
Voltage ratings: 40 V DC max, 20mA max
On Resistance: 50 W max
Meter constant: Configurable from 1 to 9999000 k_h (kWh, kVARh, kVAh)
Pulse width Pulse frequency: 20 ms 25 Hz
Leakage current: 1 micro Amps
Isolation: 2.5 kV RMS
Supported models: Available as default feature in PM2125/ PM2225 and Expandable option in PM2130/ PM2230 meter model
Alarm conditions: 14 set point driven alarms, 4 Unary alarms, 2 Digital inputs status
Application: Pulse output: configurable for energies upper / lower limit: configurable for 10 parameters with 23 set point: V L-L, V L-N, Amps, F, V-THD %, W-tot, VA-tot, VAR-tot, PF-avg, last, present & predicted parameters for 3 power demand
Display and communication: Available on PM2230/PM2225 (LCD type). In PM2130/ PM2125 meter, data is available through communication
Set up and Configuration: Through ION set-up software utility tool
Released for:Schneider Electric India
Explore more
Range:
Explore more
Range: