Search FAQs
What is shock and vibration limits of these power supplies (Product references LV454443, LV454444, LV454445)?
Sinusoidal vibrations:
Compliance with IEC 60068-2-6.
- 5 Hz to 13.2 Hz, peak amplitude 1 mm
- 13.2 Hz to 100 Hz, 0.7 g acceleration
- Endurance at critical frequencies (Q > 2) 90 minutes / axis or 30 Hz if no critical frequency.
Shocks:
- Semi-sinusoidal 15 g, duration 11 ms.
- Three positive and negative shocks per axis.
Compliance with EN 60068-2-27.
Compliance with IEC 60068-2-6.
- 5 Hz to 13.2 Hz, peak amplitude 1 mm
- 13.2 Hz to 100 Hz, 0.7 g acceleration
- Endurance at critical frequencies (Q > 2) 90 minutes / axis or 30 Hz if no critical frequency.
Shocks:
- Semi-sinusoidal 15 g, duration 11 ms.
- Three positive and negative shocks per axis.
Compliance with EN 60068-2-27.
Released for:Schneider Electric India
Explore more
Range:
Explore more
Range: