
TeSys island
Digital multifunctional load management solution up to 37kW TeSys island is designed to switch, protect, and manage motors and other electrical loads up to 80Amps in an electrical control panel .Part of TeSysView Products 
Tesys T
Advanced monitoring control and protection of electrical motors TeSys T is a smart motor management system. When associated with a short circuit protection device and a contactor, the device provides full motor monitoring, control and protection for electrical motors.Part of TeSysView Products 
TeSys Ultra
All-in-one motor starters up to 38 A (18.5 kW / 400 V). TeSys U is the most compact solution for motor starters. Enabling direct-on-line or reversing motor control, as well as drive protection, TeSys U provides as standard total coordination, up to 50 kA short-circuit currents under 400V (25 kA for 38 A rating),Part of TeSysView Products 
TeSys LUTM
Controllers Tesys U up to 450 kW Controller Tesys U up to 450 kWPart of TeSysView Products