![ATV310HU75N4E Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=PF142126&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![ATV310HU75N4E Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=PF142126&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ATV310HU75N4E Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ATV310HU75N4E_rear_45x4&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ATV310HU75N4E Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ATV310HU75N4E_bottom_45x4&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ATV310HU75N4E Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ATV310HU75N4E_top_45x4&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
variable speed drive, Easy Altivar 310, heavy duty, 7.5kW, 10hp, normal duty, 11kW, 15hp, 380 to 460V, without EMC
ATV310HU75N4E
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Environmental Disclosure
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile