![ATV310HU75N4E Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=PF142126&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![ATV310HU75N4E Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=PF142126&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ATV310HU75N4E Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ATV310HU75N4E_rear_45x4&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ATV310HU75N4E Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ATV310HU75N4E_bottom_45x4&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ATV310HU75N4E Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ATV310HU75N4E_top_45x4&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
variable speed drive, Easy Altivar 310, 7.5kW, 10hp, 380 to 460V, 3 phase, without filter
ATV310HU75N4E
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/cn/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Environmental Disclosure
WEEE
![](https://www.se.com/cn/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile