![GV2L06 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=GV2L06_Image-1&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![GV2L06 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=GV2L06_Image-1&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![GV2L06 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=gv2p10_right&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![GV2L06 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=gv2p10_left&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![GV2L06 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=gv2p10_back&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Motor circuit breaker, TeSys GV2, 3P, 1.6 A, magnetic, rotary handle, screw clamp terminals
GV2L06
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile