![PKE16M435 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=PKE16M435_Image&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![PKE16M435 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=PKE16M435_Image&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Mureva PK Wander Plug screw connection 16A 3P-N-E 380-415V IP44 - TI-Exploded](https://download.schneider-electric.com/files?p_Doc_Ref=PKE16M435_TI-Exploded&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![Mureva PK Wander Plug screw connection 16A 2P-E 200-250V IP44 - TI-Exploded](https://download.schneider-electric.com/files?p_Doc_Ref=PKE16M423_TI-Exploded&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=PKE16M434_TI-Exploded&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
2 videos
PratiKa wander plug - straight - 16 A - 3P + N + E - 380...415 V AC - IP44
PKE16M435
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.se.com/ww/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
No need of specific recycling operations