![ZB4BW0B11 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4BW0G11_Main_2023&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![ZB4BW0B11 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4BW0G11_Main_2023&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![ZB4BW0B11 Product picture Schneider Electric](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4BW0B11_360_Right_2022&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 5](https://download.schneider-electric.com/files?p_Doc_Ref=ZB4BW0G11_360_Front_2022&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 5
1 videos
Complete body/contact assembly and light block, Harmony XB4, metal, white, universal LED, body/fixing collar, 1NO, 24V AC/DC
ZB4BW0B11
Contacts type and composition:
[Us] rated supply voltage:
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
WEEE
![](https://www.se.com/ww/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins