Critical power solution
Sustainable business continuity for commercial and industrial application​.
Uptime is the only option​
Learn more about maximizing the uptime of critical equipment in commercial and industrial applications.​

What is a UPS?
A UPS protects mission-critical hardware like computers, servers, and telecommunication equipment from unexpected power disruptions that could cause injuries, fatalities, business disruption, or data loss. It's essential in IT, telecom, commercial, and industrial applications where power continuity is crucial.
Online UPS
An online UPS, used in commercial and industrial settings, protects critical equipment from power disruptions like blackouts, brownouts, or voltage fluctuations. UPS units are available in single-phase and three-phase configurations with AC and DC power supply options.
Industrial UPS vs. standard UPS
You can select from two types of UPS basing on the application's criticality: Commercial UPS for IT and commercial operations in controlled environments like computer rooms and data centers, and Industrial UPS system for critical process control in harsh environments like power plants and refineries.

Sustainable UPS
Our Galaxy V Series UPS is a sustainable, efficient, adaptive, modular, and resilient 3-Phase UPS System for data center, commercial, and industrial applications. It offers reliable power protection for mission-critical equipment with eConversion mode that provides up to 99% efficiency and IEC 62040-3 Class 1 compliance.
Discover our critical power solution for segments
Insights on critical power solutions
See the videos and read blog posts as well as white papers.​
Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales inquiry online and an expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.