Issue:
9080LB clear plastic covers
Product Line:
9080 Type LB Distribution Blocks
Environment:
Terminal Blocks
Resolution:
Note:
- 9080LBA362106 does not use 9080LB23. A cover is not available for this power distribution block.
9080LB clear plastic covers
Product Line:
9080 Type LB Distribution Blocks
Environment:
Terminal Blocks
Resolution:
For LBA Type | Part | Width | Height |
LBA161... | 9080LB11 | 0.824 | 2.31 |
LBA261... | 9080LB12 | 1.459 | 2.31 |
LBA361... | 9080LB13 | 2.094 | 2.31 |
LBA162...,LBC162 | 9080LB21 | 1.062 | 2.750 |
LBA262...,LBC262 | 9080LB22 | 1.875 | 2.750 |
LBA362...,LBC362 | 9080LB23 | 2.688 | 2.750 |
LBA163...,LBC163 | 9080LB31 | 1.781 | 3.813 |
LBA263...,LBC363 | 9080LB32 | 3.313 | 3.813 |
LBA363...,LBC363 | 9080LB33 | 4.844 | 3.813 |
LBA164... | 9080LB41 | 2.125 | 4.563 |
LBA264... | 9080LB42 | 4.000 | 4.563 |
LBA364... | 9080LB43 | 5.875 | 4.563 |
LBA165...,LBC165 | 9080LB51 | 2.719 | 5.313 |
LBA265...,LBC265 | 9080LB52 | 5.656 | 5.313 |
LBA365...,LBC365 | 9080LB53 | 8.375 | 5.313 |
Note:
- 9080LBA362106 does not use 9080LB23. A cover is not available for this power distribution block.
게시 대상:슈나이더 일렉트릭 Korea