FAQ 검색
What are the electromagnetic compatibility standards of DM6000H meter ?
EMC (electromagnetic compatibility)
Electrostatic discharge: IEC 61000-4-2
Immunity to radiated field: IEC 61000-4-3
Immunity to fast transients: IEC 61000-4-4
Immunity to impulse waves: IEC 61000-4-5
Conducted immunity: IEC 61000-4-6
Immunity to magnetic field: IEC 61000-4-8
Immunity to voltage dips: IEC 61000-4-11
Emissions (IEC61326-1): Emissions FCC Part 15 Class A/CE
Electrostatic discharge: IEC 61000-4-2
Immunity to radiated field: IEC 61000-4-3
Immunity to fast transients: IEC 61000-4-4
Immunity to impulse waves: IEC 61000-4-5
Conducted immunity: IEC 61000-4-6
Immunity to magnetic field: IEC 61000-4-8
Immunity to voltage dips: IEC 61000-4-11
Emissions (IEC61326-1): Emissions FCC Part 15 Class A/CE
게시 대상:슈나이더 일렉트릭 Korea
자세히 알아보기
제품군
자세히 알아보기
제품군