How do you properly connect or wire a transformer with the voltage code SV46 & S46 Rated for 120 x 240V to 16/32V 1Ph

Issue:
How do you properly connect or wire a transformer with the voltage code SV46 & S46?

Product Line:
LV Transformer

Environment:
Applies to Single Phase Transformers with SV46 & S46 voltage code

Resolution:
Primary
- For 240V 1Ph 2W Connect H2 & H3 together and apply primary 240V lines to H1 and H4 (Series Connection)
- For 120V 1Ph 2W Connect H1 and H3 together and connect H2 & H4 together then apply 120V lines to H1 and H4 (Parallel Connections)

Secondary
- For 32V Connect X2 and X3 together and bond to equipment ground or building ground per NEC Code, 32V Outputs are X1 and X4. (Series Connection)
- For 16V Connect X1 and X3 and connect X2 and X4, 16V Outputs are X1 and X4, X2 and X4 and bond to equipment ground or building ground per NEC Code (Parallel Connection)

Schneider Electric Mexico

Explora más
Rango:
Explora más
Rango: