{}

Nuestras marcas

Impact-Company-Logo-English Black-01-177x54

Bienvenido(a) al sitio web para México de Schneider Electric

Te damos la bienvenida a nuestro sitio web para México.
Buscar Preguntas Frecuentes
What Technical Specifications for the Trip Coil - M55022/15 and Closing Coil - M55022/05 for the VOX SF6 Breaker?
Issue:
Is a drawing available and coil burdens available for the Trip Coil - M55022/15 and Closing Coil - M55022/05 part numbers?

Product:
VOX MV SF6 Breakers

Environment:
Drawing / Specifications

Cause:
Application

Resolution:
The Trip and Closing coil part numbers indicate the Coils are 125VDC . Currently, the part number for both Coils is AGSH31482-01.
The maximum power consumption (Coil Burden) is 250W @ 125VDC .

See attached drawing of coil.

Schneider Electric Mexico

Documentos adjuntos
VOX 125VDC closing coil dwg and 250W burden.pdf [163.78 KB]
Explora más
Rango:
Explora más
Rango: